Industrial Refrigeration
Fire Suppression
Retail Solutions
Building Automation & Controls
Fire Detection
YCAE-D模块式超低温风冷冷水/热泵机组传承约克多年的水机产品设计及应用经验,性能稳定,品质可靠;采用高效喷气增焓压缩机,制热性能有保证,运行范围更宽;全新专利八面进风设计,换热效率更高,性能更强劲。
- 高效节能:YCAE-D系列机组达到国际二级能效,获得国家节能认证证书。低温制热能力提高20%以上,运行成本比传统采暖方式节约70%
- 稳定可靠:江森自控约克拥有十九年以上的模块机产品设计、运行和服务经验。-35℃超低温实验室与生命周期加速实验室,双重验证,品质保障
- 宽范围运行:拥有-25℃~48℃超宽的运行范围,适应全国绝大部分地区的空调运行温度。制热出水最高可达60℃,即使在-25℃超低温环境下,亦能保证45℃出水
- 专利设计:创新专利的八面换热设计,全方位换热,合理利用空间,有效提高换热器效率
- 应用灵活:安装灵活,配置灵活,运行灵活
- 智能控制:新一代微电脑控制平台,32台模块拼接,轻松接入楼宇BAS系统
- 低碳环保:利用可再生的空气能替代锅炉/燃煤采暖,可降低二氧化碳排放量,减少大气污染
x